IESNA:LM-63-2002
[TEST]P242443
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S123DRP-S775D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3 DIRECT RECESSED WITH SATIN FLUSH DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2468
TILT=NONE
92 -1 1 37 5 1 1 0.229167 3.875 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
948.2 952.3 949 941.7 931.9 918.8 903.4 886.2 866.7 844.6
820.2 794.9 767.2 739.5 709.3 679.1 647.3 615.6 581.3 547.9
513.6 477.8 441.1 406.8 369.3 335.9 300.8 263.3 229.9 194.9
159 127.2 96.2 66 42.4 21.2 0
948.2 949 944.9 937.6 927.8 915.6 900.1 882.2 861.8 839.8
815.3 790 763.1 733.8 704.4 672.6 642.5 609.8 578 543
509.6 475.3 440.3 403.6 368.5 333.5 296.8 260.1 225 191.6
155.7 125.6 93.8 66 40.8 18.8 0
948.2 940 936 928.6 917.2 905.8 889.5 871.6 851.2 829.2
804.7 778.6 751.7 725.6 693.8 662 631 598.4 567.4 533.2
499 463.9 429.7 395.4 358.7 323.7 288.6 253.6 220.1 185.9
153.3 122.3 92.1 66 40.8 17.9 0
948.2 948.2 944.1 936 924.5 910.7 896 876.4 854.4 831.6
805.5 779.4 751.7 719.9 688.9 656.3 624.5 591.9 557.7 523.4
490 456.6 420.7 387.3 351.4 316.3 282.1 247.9 214.4 181
149.2 119 91.3 64.4 39.1 17.1 0
948.2 947.4 942.5 935.1 922.9 909.9 891.1 874.8 852 828.3
803.1 777 746 717.5 684.9 653.9 621.3 588.6 553.6 520.2
485.1 451.7 416.6 382.4 347.3 313.9 279.6 244.6 210.3 179.4
146.8 119 91.3 63.6 39.1 17.1 0
